??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 5-HW-3
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BOS 5-HW-3
VERF
Availability
Available
BC
Order code
BAM00U7
TC
Product identifier
BOS 5-HW-3
PX
Product view
46422_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.054 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting brackets, 2 adjustable axes, Use = for photoelectric sensors BOS 5K, Material = Stainless steel, Dimension = 29 x 56 x 46 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.